
calcActive())">
modular smart relay Zelio Logic - 10 I O - 24 V DC - clock - display
SR3B102BD
EGP172,438.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SR3B102BD
modular smart relay Zelio Logic - 10 I O - 24 V DC - clock - display
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
modular smart relay Zelio Logic - 10 I O - 24 V DC - clock - display
EGP172,438.00
Product Details
[us] Rated Supply Voltage | 24 V |
---|---|
Ambient Air Temperature for Operation | -20-40 °C in non-ventilated enclosure conforming to IEC 60068-2-1 and IEC 60068-2-2 |
Ambient Air Temperature for Storage | -40-70 °C |
Environmental Characteristic | EMC directive conforming to EN/IEC 61000-6-2 |
Height | 6.500 cm |
Ip Degree of Protection | IP20 (terminal block) conforming to IEC 60529 |
Net Weight | 0.22 kg |
Number of Outputs | 4 transistor |
Overvoltage Category | III conforming to EN/IEC 60664-1 |
Pollution Degree | 2 conforming to EN/IEC 61131-2 |
Power Dissipation In W | 4 W without extension |
Product Certifications | GL |
Product or Component Type | modular smart relay |
Range of Product | Zelio Logic |
Relative Humidity | 95-95 % without condensation or dripping water |
Response Time | <= 1 ms (from state 0 to state 1) for transistor output |
Standards | EN/IEC 60068-2-27 Ea |
Tightening Torque | 0.5 N.m |
Width | 10.000 cm |
Connections - Terminals | screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) semi-solid |
[ures] Residual Voltage | 2 V at state 1 transistor output |
Analogue Input Number | 4 |
Analogue Input Range | 0...10 V |
Analogue Input Resolution | 8 bits |
Analogue Input Type | common mode |
Backup Time | 10 years at 25 °C |
Checks | program memory on each power up |
Clock | with |
Clock Drift | 12 min/year at 0-55 °C |
Conversion Error | +/- 5 % at 25 °C for analogue input circuit |
Conversion Time | smart relay cycle time for analogue input circuit |
Counting Frequency | 1 kHz for discrete input |
Current State 0 Guaranteed | <= 0.5 mA (IB...IG used as discrete input circuit) |
Current State 1 Guaranteed | >= 1.2 mA (IB...IG used as discrete input circuit) |
Cycle Time | 6-90 ms |
Discrete Input Current | 4 mA |
Discrete Input Number | 6 conforming to EN/IEC 61131-2 type 1 |
Discrete Input Type | resistive |
Discrete Input Voltage | 24 V DC |
Disturbance Radiated/conducted | class B conforming to EN 55022-11 group 1 |
Immunity to Microbreaks | 1 ms |
Input Compatibility | 3-wire proximity sensors PNP for discrete input |
Input Impedance | 12 kOhm for IB...IG used as analogue input circuit |
Load Current | 0.5-0.625 A transistor output |
Local Display | with |
Lsb Value | 39 mV for analogue input circuit |
Maximum Altitude Transport | 3048 m |
Maximum Permissible Voltage | 30 V for analogue input circuit |
Maximum Supply Current | 160 mA (with extensions) |
Number or Control Scheme Lines | 0-500 with FBD programming |
Operating Altitude | 2000 m |
Operating Distance | 10 m between stations, with screened cable (sensor not isolated) for analogue input circuit |
Output Voltage | 24 V transistor output |
Output Voltage Limits | 19.2...30 V DC (transistor output) |
Overload Protection | with overload protection for transistor output |
Overvoltage Protection | with overvoltage protection for transistor output |
Repeat Accuracy | +/- 2 % at 55 °C for analogue input circuit |
Reverse Polarity Protection | with |
Short-circuit Protection | with transistor output |
Supply Voltage Limits | 19.2-30 V |
Temperature Probe Type | NTC 10k at 25 °C |
Voltage State 0 Guaranteed | <= 5 V for I1...IA and IH...IR discrete input circuit |
Voltage State 1 Guaranteed | >= 15 V for I1...IA and IH...IR discrete input circuit |
Range of Product | Zelio Logic |
Length | 8.800 cm |
Activity code | IDMST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account