
calcActive())">
MN undervoltage release, GoPact MCCB 400/800, 240VAC 50/60Hz
G40-80UVR240AC
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

G40-80UVR240AC
MN undervoltage release, GoPact MCCB 400/800, 240VAC 50/60Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This electrical auxiliary is an undervoltage release (MN) for new GoPact MCCB 400 and 800.GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications.|The rated operational voltage Un is 208/240VAC 50/60Hz.|The MN release opens the circuit breaker when its supply voltage drops to a value below 35 % of its rated operational voltage Un.|If the supply voltage is between 0.35 and 0.7xUn, opening is possible, but not guaranteed, above 0.7xUn, opening does not take place.|Circuit breaker closing is ensured when the voltage supply to the release is above 0.85xUn, below this threshold, closing is not ensured.|The maximum response time is 23ms.|The power consumption is 3VA at 208/240VAC 50/60Hz.GoPact MCCB 400 and GoPact MCCB 800 are IEC 60947-1 and IEC 60947-2 certified.|GoPact MCCB range benefits from Schneider Electric quality assurance.|
Product Details
[uc] Control Circuit Voltage | 240 V AC 50/60 Hz |
---|---|
Device Application | control |
Device Short Name | MN |
Product or Component Type | voltage release |
Range Compatibility | GoPact MCCB 400 , GoPact MCCB 800 , EasyPact Solar MCCB 400 , EasyPact Solar MCCB 800 |
Voltage Release Type | undervoltage release |
Range of Product | GoPact MCCB |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review