
MN undervoltage release, ComPact NSX, rated voltage 220/240 VAC 50/60 Hz, 208/277 VAC 60 Hz
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This is a MN undervoltage release for Compact NSX, PowerPact Multistandard and EasyPact CVS circuit breakers. Its rated voltage is 220 to 240 VAC 50/60 Hz, or 208 to 277 VAC 60 Hz. It is an auxiliary used for emergency off or remote opening applications. This auxiliary opens the circuit breaker when the control voltage drops to a value below 35% of its rated voltage Un. It complies with IEC 60947-2 standard. This undervoltage release is a UL Listed/CSA Certified circuit breaker accessory. Compact NSX, PowerPact Multistandard and EasyPact CVS can be equipped with either 1 MX or 1 MN auxiliary.
Product Details
Activity code | PPCCB |
---|---|
[uc] Control Circuit Voltage | 220...240 V AC 50/60 Hz , 220...240 V AC 50/60 Hz , 220...240 V AC 50/60 Hz , 208...277 V AC 60 Hz , 208...277 V AC 60 Hz , 208...277 V AC 60 Hz |
Device Application | control |
Device Short Name | MN |
Height | 4.5 cm |
Product or Component Type | voltage release |
Range | ComPacT |
Range Compatibility | ComPacT NSX new generation |
Width | 4.6 cm |
Wire Stripping Length | 7 mm |
Auxiliary Connection Terminal | spring 0.5-1.5 mm² (AWG 20...AWG 16) |
Voltage release type | opening coil|undervoltage release |
Response Time | 50 ms |
Supply Holding Power | 5 VA |
Supply Inrush Power | 10 VA |
Threshold Tripping Voltage | 0.35...0.7 x Un opening |
Voltage Release Type | opening coil |
Range | ComPacT |
Range Compatibility | ComPacT new generation ComPacT NSX new generation , ComPacT new generation ComPacT NSX new generation , ComPacT new generation ComPacT NSX DC new generation , ComPacT new generation ComPacT NSX DC new generation , ComPact ComPact NSX , ComPact ComPact NSX , ComPact ComPact NSX DC , ComPact ComPact NSX DC , EasyPact EasyPact CVS , EasyPact EasyPact CVS , PowerPact PowerPact Multistandard , PowerPact PowerPact Multistandard |
Range of Product | ComPact NSX100...250|ComPacT NSX100...250 new generation|ComPact NSX400...630|ComPacT NSX400...630 new generation|ComPact NSX100...250 DC|ComPacT NSX100...250 DC new generation|ComPact NSX100...250 DC PV|ComPacT NSX100...250 DC PV new generation|ComPact NSX400...630 DC|ComPacT NSX400...630 DC new generation|ComPact NSX400...630 DC PV|ComPacT NSX400...630 DC PV new generation |
Length | 6.0 cm |