
calcActive())">
MINIATURE RELAY 4C/O 48VAC
RXM4AB1E7
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
RXM4AB1E7
MINIATURE RELAY 4C/O 48VAC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
MINIATURE RELAY 4C/O 48VAC
Product Details
[uc] Control Circuit Voltage | 48 V AC 50/60 Hz |
---|---|
Contacts Type and Composition | 4 C/O |
Control Type | lockable test button |
Device Short Name | RXM |
Height | 2.100 cm |
Product or Component Type | plug-in relay |
Range of Product | Harmony Electromechanical Relays |
Width | 2.700 cm |
[ithe] Conventional Enclosed Thermal Current | 6:00 AM |
Continuous Output Current | 5:00 AM |
Relay Type | miniature relay |
Series Name | RXM series |
Status Led | without |
Utilisation Coefficient | 20 % |
Control Type | lockable test button |
Range of Product | Harmony Electromechanical Relays |
Length | 4.800 cm |
Activity code | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review