
calcActive())">
miniature plug in relay, Harmony Electromechanical Relays, 12A, 2CO, without LED, lockable test button, flat (faston type), 12V DC
RXM2AB1JD
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXM2AB1JD
miniature plug in relay, Harmony Electromechanical Relays, 12A, 2CO, without LED, lockable test button, flat (faston type), 12V DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony RXM miniature plug-in relay has a coil control voltage of 12V DC and has 2 changeover contacts DPDT (double pole double throw) with a rating of 12A.|It has large choice of number of contacts for high rated current use with space-saving design.|It also offers one-step lockable test button and mechanical indicator for contact status.|It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere.|The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts.|Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs).It is a green premium product and conforms to international standard and certifications like IEC, CE, UL, CSA, EAC, Lloyd's, RoHS and REACH.|RXM Relay should be used with a RXZE socket (screw clamp, screw connector, push-in terminal). To protect against vibrations, plastic/metal clamp can be added to the socket. Protection modules and marking legend are also available.|It is sold in lots of 10 and reference includes relay only.The RXM plug-in relays are a series of industrial plug-in relays designed for both simple and complex automation systems and available with 2 CO (12A), 3 CO (10A), 4 CO (6A) contacts, 4 CO (3A) low level contacts.|
Product Details
[uc] Control Circuit Voltage | 12 V DC |
---|---|
Contacts Type and Composition | 2 C/O |
Control Type | lockable test button |
Device Short Name | RXM |
Height | 2.200 cm |
Product or Component Type | plug-in relay |
Range of Product | Harmony Electromechanical Relays |
Width | 2.800 cm |
[ithe] Conventional Enclosed Thermal Current | 12:00 AM |
Continuous Output Current | 10:00 AM |
Relay Type | miniature relay |
Series Name | RXM series |
Status Led | without |
Utilisation Coefficient | 20 % |
Control Type | lockable test button |
Range of Product | Harmony Electromechanical Relays |
Length | 5.000 cm |
Activity code | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review