
calcActive())">
Miniature plug in relay, Harmony, 12A, 2CO, with LED, lockable test button, 24V DC
RXM2AB2BD
EGP7,345.80
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

RXM2AB2BD
Miniature plug in relay, Harmony, 12A, 2CO, with LED, lockable test button, 24V DC
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Miniature plug in relay, Harmony, 12A, 2CO, with LED, lockable test button, 24V DC
EGP7,345.80
الوصف
RXM miniature relays are part of Harmony Electromechanical Relays. This is a plug in relay to be mounted on a RXZE socket. It is a 2 C/O relay with current rating of 12A, control circuit voltage of 24 V DC. It also offers one-step loackable test button and mechanical indicator for contact status. The testbutton is activated momentarily by pushing the blue pushbutton on the front and locked by flipping up the green part. The mechanical indicator is next to the testbutton, where an orange flag indicates the relay contact status. A green LED on the front will illuminate when the relay is on. Status display with LED: clearly signal both in the day and night. Its design is fit for industrial machines, packaging, textile, HVAC, automation control panels, low/medium voltage switchgear, motor controls, PLC Interfaces, power supplies, building or medical equipment, lighting controls. It is a green premium product and conforms to international standard and certifications like IEC, CE, UL, CSA, EAC, Lloyd's, RoHS and REACH. RXM Relay should be used with a RXZE socket (screw clamp, screw connector, push-in terminal). To protect against vibrations, plastic/metal clamp can be added to the socket. Protection modules and marking legend are also available. It is sold in lots of 10 and reference includes relay only. The RXM plug-in relays are a series of industrial plug-in relays designed for both simple and complex automation systems and available with 2 CO (12A), 3 CO (10A), 4 CO (6A) contacts, 4 CO (3A) low level contacts.
Product Details
[uc] Control Circuit Voltage | 24 V DC , 24 V DC |
---|---|
Contacts Type and Composition | 2 C/O |
Control Type | lockable test button |
Device Short Name | RXM |
الارتفاع | 2.0 cm |
Product or Component Type | plug-in relay |
Range of Product | Harmony Electromechanical Relays |
العرض | 2.8 cm |
Series Name | Miniature |
Status Led | with |
Utilisation Coefficient | 20 % |
Control Type | lockable test button |
Range of Product | Harmony Electromechanical Relays |
Length | 4.8 cm |
Activity code | IDSIG |
Product Hover Image | /r/x/rxm2ab2bd_1.jpg |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account