RXM2AB1B7

Miniature plug-in relay, 12 A, 2 CO, 24 V AC

1/1
RXM2AB1B7

Miniature plug-in relay, 12 A, 2 CO, 24 V AC

SKU
RXM2AB1B7
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Miniature plug-in relay, 12 A, 2 CO, 24 V AC

Description

RXM miniature relays are part of Harmony Electromechanical Relays. This is a plug in relay to be mounted on a RXZE socket. It is a 2 C/O relay with current rating of 12A, control circuit voltage of 24 V AC 50/60 Hz. It also offers one-step loackable test button and mechanical indicator for contact status. The testbutton is activated momentarily by pushing the red pushbutton on the front and locked by flipping up the green part. The mechanical indicator is next to the testbutton, where an orange flag indicates the relay contact status. Workablity for hard-wired logic automated systems to complement the functions of industrial progammable logic controllers (PLCs). Its design is fit for industrial machines, packaging, textile, HVAC, automation control panels, low/medium voltage switchgear, motor controls, PLC Interfaces, power supplies, building or medical equipment, lighting controls. It is a green premium product and conforms to international standard and certifications like IEC, CE, UL, CSA, EAC, Lloyd's, RoHS and REACH. RXM Relay should be used with a RXZE socket (screw clamp, screw connector, push-in terminal). To protect against vibrations, plastic/metal clamp can be added to the socket. Protection modules and marking legend are also available. It is sold in lots of 10 and reference includes relay only. The RXM plug-in relays are a series of industrial plug-in relays designed for both simple and complex automation systems and available with 2 CO (12A), 3 CO (10A), 4 CO (6A) contacts, 4 CO (3A) low level contacts.

Product details

  • [ie] Rated Operational Current
    12 A at 28 V (DC) NO conforming to IEC
  • [in] Rated Current
    12 A
  • [uc] Control Circuit Voltage
    24 V AC 50/60 Hz
  • [ui] Rated Insulation Voltage
    250 V conforming to IEC
  • [uimp] Rated Impulse Withstand Voltage
    4 kV during 1.2/50 µs
  • Ambient Air Temperature for Operation
    -40-55 °C
  • Ambient Air Temperature for Storage
    -40-85 °C
  • Compatibility Code
    RXM
  • Contacts Type and Composition
    2 C/O
  • Control Type
    lockable test button
  • Device Short Name
    RXM
  • Dielectric Strength
    1300 V AC between contacts with micro disconnection
  • Electrical Durability
    100000 cycles for resistive load
  • Ip Degree of Protection
    IP40 conforming to EN/IEC 60529
  • Maximum Switching Capacity
    3000 VA/336 W
  • Mechanical Durability
    10000000 cycles
  • Net Weight
    0.037 kg
  • Operating Position
    any position
  • Pollution Degree
    3
  • Product Certifications
    UL
  • Product or Component Type
    plug-in relay
  • Range of Product
    Harmony Electromechanical Relays
  • Standards
    EN/IEC 61810-1
  • [ithe] Conventional Enclosed Thermal Current
    12 A at -40-55 °C
  • Average Coil Consumption in Va
    1.2-1.2 at 60 Hz
  • Average Consumption
    1.2 VA at 60 Hz
  • Average Resistance
    180 Ohm at 20 °C +/- 15 %
  • Contacts Material
    AgNi
  • Continuous Output Current
    10 A
  • Device Presentation
    complete product
  • Drop-out Voltage Threshold
    >= 0.15 Uc
  • Load Current
    12 A at 250 V AC
  • Maximum Switching Voltage
    250 V conforming to IEC
  • Minimum Switching Capacity
    170 mW at 10 mA, 17 V
  • Operating Rate
    <= 1200 cycles/hour under load
  • Operating Time
    20 ms
  • Protection Category
    RT I
  • Rated Operational Voltage Limits
    19.2...26.4 V AC
  • Reset Time
    20 ms
  • Safety Reliability Data
    B10d = 100000
  • Series Name
    Miniature
  • Shape of Pin
    flat
  • Shock Resistance
    10 gn for in operation
  • Status Led
    without
  • Test Levels
    level A group mounting
  • Utilisation Coefficient
    20 %
  • Vibration Resistance
    3 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles in operation
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Miniature plug-in relay, 12 A, 2 CO, 24 V AC
Your Rating

* Required Field