
calcActive())">
Miniature circuit breaker (MCB), Resi9, 1P, 16A, C curve, 4500A (IEC/EN 60898-1)
R9F32116
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

R9F32116
Miniature circuit breaker (MCB), Resi9, 1P, 16A, C curve, 4500A (IEC/EN 60898-1)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Resi9 product is a low voltage miniature circuit breaker (MCB).|It is a 1P circuit breaker with 1 protected poles and 16A In rated current and C tripping curve.|The Icn rated short circuit breaking capacity is up to 4500A at 230VAC conforming to EN/IEC 60898-1 standard.|This product is compliant with EN/IEC 60898-1 standard.|This miniature circuit breaker protects circuit against short circuit and overload current.|The Resi9 is targeted to residential for individual and collective buildings.|It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles.|The Ue operational voltage is 230VAC. The Ui rated insulation voltage is 440VAC.|The operating frequency is 50Hz or 60Hz.|It can be mounted on DIN rail for modular installation. Its width is 2 pitches of 9mm.|The product colour is white (RAL9003). The dimensions are (W) 18mm x (H) 81mm x (D) 72mm.|According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure.|The operating temperature is -25°C to 60°C. The storage temperature is -40°C to 60°C.
Product Details
[in] Rated Current | 16 A |
---|---|
Breaking Capacity | 4500 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
Device Application | distribution |
Network Type | AC |
Product or Component Type | miniature circuit-breaker |
Range | Resi9 |
Standards | EN/IEC 60898-1 |
Number of Protected Poles | 1 |
Curve code | C |
Poles Description | 1P |
Trip Unit Technology | thermal-magnetic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review