calcPageSize())"
/>
calcActive())">
Miniature circuit breaker (MCB), Easy9, 1P, 16A, C curve, 3000A (IEC/EN 60898-1)
EZ9F43116
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
EZ9F43116
Miniature circuit breaker (MCB), Easy9, 1P, 16A, C curve, 3000A (IEC/EN 60898-1)
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Seller will contact you for delivery fees
|
No sellers found for this product.
Out of stock
Description
Miniature circuit breaker (MCB), Easy9, 1P, 16A, C curve, 3000A (IEC/EN 60898-1)
Product Details
| Activity code | HDCFD |
|---|---|
| [ue] Rated Operational Voltage | 230 V AC 50/60 Hz |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to IEC 60898-1 |
| [uimp] Rated Impulse Withstand Voltage | 4 kV conforming to IEC 60898-1 |
| Ambient Air Temperature for Operation | -25-60 °C |
| Ambient Air Temperature for Storage | -40-85 °C |
| Breaking Capacity | 3000 A Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1 |
| Contact Position Indicator | yes |
| Control Type | toggle |
| colour | grey (RAL 7035) |
| Electrical Durability | 4000 cycles |
| [Ics] rated service breaking capacity | 3 kA 100 % x Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1 |
| Depth | 66.5 mm |
| Device Application | distribution |
| Device Short Name | Easy9 MCB |
| Height | 81 mm |
| Ip Degree of Protection | IP20 conforming to IEC 60529 |
| Market Segment | residential |
| Mechanical Durability | 10000 cycles |
| Mounting Mode | clip-on |
| Mounting Support | DIN rail |
| Network Frequency | 50/60 Hz |
| Network Type | AC |
| Product Certifications | CE |
| Product or Component Type | miniature circuit-breaker |
| Range | Easy9 |
| Standards | IEC 60898-1 |
| Tightening Torque | 2-2 N.m top or bottom |
| Width | 18 mm |
| 9 Mm Pitches | 2 |
| Connections - Terminals | tunnel type terminal (top or bottom) 1-25 mm² rigid |
| Local Signalling | without |
| Number of Protected Poles | 1 |
| Curve code | C |
| Poles Description | 1P |
| [in] Rated Current | 16 A |
| Pollution degree | 2 |
| Relative Humidity | 95-95 % at -25-60 °C |
| Suitability For Isolation | yes conforming to IEC 60898-1 |
| Trip Unit Technology | thermal-magnetic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account