
calcActive())">
Miniature circuit breaker (MCB), Acti9 iC60N, 2P, 63A, C curve, 6000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)
A9F77263
EGP1,284.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9F77263
Miniature circuit breaker (MCB), Acti9 iC60N, 2P, 63A, C curve, 6000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Seller will contact you for delivery fees
|
No sellers found for this product.
Out of stock
Miniature circuit breaker (MCB), Acti9 iC60N, 2P, 63A, C curve, 6000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)
EGP1,284.00
Description
This Acti9 iC60N is a low voltage miniature circuit breaker (MCB).|It is a 2P circuit breaker with 2 protected poles, 63A rated current and C tripping curve.|The rated short circuit breaking capacity goes up to 20kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard and 6000A at 400VAC conforming to EN/IEC 60898-1 standard.|It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2.|This miniature circuit breaker protects circuits against short circuit and overload current.|Its unique VisiTrip indicator reduces intervention time by showing the faulty circuit.|Its VisiSafe green strip guarantees the physical opening of the contacts to allow downstream maintenance.|Its fast closing mechanism independent of manual operation improves its service life.|It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles.|The Ui rated insulation voltage is 500VAC.|Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost.|The product can be clipped on a DIN rail. Its width is 4 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV.|The product colour is white (RAL9003). The dimensions are (W) 36mm x (H) 85mm x (D) 78.5mm. The weight is 0.25kg.|According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure.|The operating temperature is -35°C to 70°C. The storage temperature is -40°C to 85°C.
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account