Miniature circuit breaker (MCB), Acti9 iC60L, 4P, 63A, C curve, 15kA (IEC/EN 60947-2)
SKU :
A9F94463
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
No sellers found for this product.
EGP7,540.80
EGP4,939.22
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Miniature circuit breaker (MCB), Acti9 iC60L, 4P, 63A, C curve, 15kA (IEC/EN 60947-2)
EGP7,540.80
EGP4,939.22
- Description
- Specifications
- Reviews
Description
Overview
| [in] Rated Current | 63 A |
|---|---|
| Breaking Capacity | 70 kA Icu at 12...133 V AC 50/60 Hz conforming to EN/IEC 60947-2 , 10 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2 , 15 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2 , 15 kA Icu at 220...250 V DC conforming to EN/IEC 60947-2 |
| Device Application | distribution |
| Device Short Name | iC60L |
| Network Type | AC#|#DC |
| Product or Component Type | miniature circuit-breaker |
| Range | Acti9 |
| Standards | IEC 60947-2#|#EN 60947-2 |
| Number of Protected Poles | 4 |
| Curve code | C |
| Poles Description | 4P |
| Suitability For Isolation | yes conforming to EN 60947-2 , yes conforming to IEC 60947-2 |
| Trip Unit Technology | thermal-magnetic |
| Utilisation Category | category A conforming to EN 60947-2 , category A conforming to IEC 60947-2 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| [in] Rated Current | 63 A |
|---|---|
| Breaking Capacity | 70 kA Icu at 12...133 V AC 50/60 Hz conforming to EN/IEC 60947-2 , 10 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2 , 15 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2 , 15 kA Icu at 220...250 V DC conforming to EN/IEC 60947-2 |
| Device Application | distribution |
| Device Short Name | iC60L |
| Network Type | AC#|#DC |
| Product or Component Type | miniature circuit-breaker |
| Range | Acti9 |
| Standards | IEC 60947-2#|#EN 60947-2 |
| Number of Protected Poles | 4 |
| Curve code | C |
| Poles Description | 4P |
| Suitability For Isolation | yes conforming to EN 60947-2 , yes conforming to IEC 60947-2 |
| Trip Unit Technology | thermal-magnetic |
| Utilisation Category | category A conforming to EN 60947-2 , category A conforming to IEC 60947-2 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account