
calcActive())">
Miniature circuit breaker (MCB), Acti9 C60H-DC, 2P, 4A, C curve, 6kA (IEC/EN 60947-2)
A9N61524
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9N61524
Miniature circuit breaker (MCB), Acti9 C60H-DC, 2P, 4A, C curve, 6kA (IEC/EN 60947-2)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 C60H-DC is a low voltage direct current miniature circuit breaker (MCB).|It is a 2P circuit breaker with 2 protected poles, 4A rated current and C tripping curve.|The rated short circuit breaking capacity goes up to 20kA at 220VDC conforming to GB 14048.2 standard and 20kA at 220VDC conforming to GB 14048.2 standard.|This product complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2.|This miniature circuit breaker protects circuit against short circuit and overload current.|It is suitable for isolation in the industrial sector according to IEC/EN 60947-2 standard.|The Acti9 C60H-DC is used in direct current circuit (industrial control and automation, transport, renewable energy).|This product is dedicated for residential and small commercial buildings.|It has an electrical endurance going up to 3000 cycles and a mechanical endurance going up to 20000 cycles.|The Ue operational voltage is 500VDC. The Ui rated insulation voltage is 500VDC.|The Uimp rated impulse withstand voltage is 6kV. The operating frequency is 50Hz or 60Hz.|It is DIN rail mountable. Its width is 4 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV.|The product colour is white (RAL9003). The weight is 0.256kg.|According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure.|The operating temperature is -25°C to 70°C. The storage temperature is -40°C to 85°C.
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review