Miniature circuit breaker (MCB), Acti9 C60H-DC, 2P, 1A, C curve, 6kA (IEC/EN 60947-2)

A9N61521
Be the first one to review this.

غير شامل الضريبة

login_green To View the best prices please Sign in / Register.
loader
تحميل...

الوصف

This Acti9 C60H-DC is a low voltage direct current miniature circuit breaker (MCB).|It has 2P, rated current 1A and C tripping curve.|The rated short circuit breaking capacity goes up to 20kA at 220VDC conforming to GB 14048.2 standard and 20kA at 220VDC conforming to GB 14048.2 standard.|This product complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2.|This miniature circuit breaker protects circuit against short circuit and overload current.|It offers VisiTrip for safety during maintenance and VisiSafe to reduce intervention time.|The Acti9 C60H-DC is used in direct current circuit (industrial control and automation, transport, renewable energy).|This device is dedicated to industrial control, automations, transport and renewable energy applications.|It has an electrical endurance going up to 3000 cycles and a mechanical endurance going up to 20000 cycles.|The Ue operational voltage is 500VDC. The Ui rated insulation voltage is 500VDC.|The Uimp rated impulse withstand voltage is 6kV. The operating frequency is 50Hz or 60Hz.|It is DIN rail mountable. Its width is 4 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV.|The product colour is white (RAL9003). The weight is 0.256kg.|According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure.|The operating temperature is -25°C to 70°C. The storage temperature is -40°C to 85°C.

Seller Information

الوثائق

Extended Warranty

التعليقات

كتابة مراجعتك
This is a required field
انت تقيم: Miniature circuit breaker (MCB), Acti9 C60H-DC, 2P, 1A, C curve, 6kA (IEC/EN 60947-2)
* Required Field
loader
تحميل...

check-circle تم إرسال مراجعتك، سيتم نشرها قريبا.