Miniature circuit breaker (MCB), Acti9 C60H-DC, 1P, 25A, C curve, 6kA (IEC/EN 60947-2)

A9N61513
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Acti9 C60H-DC is a low voltage direct current miniature circuit breaker (MCB).|It has 1P, rated current 25A and C tripping curve.|The rated short circuit breaking capacity goes up to 10kA at 220VDC conforming to EN 60947-2 standard and 10kA at 220VDC conforming to EN 60947-2 standard.|This product complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2.|This miniature circuit breaker combines functions of circuit protection against short circuit and overload current, control and isolation.|It offers VisiTrip for safety during maintenance and VisiSafe to reduce intervention time.|The Acti9 C60H-DC is used in direct current circuit (industrial control and automation, transport, renewable energy).|This device is dedicated to industrial control, automations, transport and renewable energy applications.|It has an electrical endurance going up to 3000 cycles and a mechanical endurance going up to 20000 cycles.|The Ue operational voltage is 250VDC. The Ui rated insulation voltage is 500VDC.|The Uimp rated impulse withstand voltage is 6kV. The operating frequency is 50Hz or 60Hz.|It is DIN rail mountable. Its width is 2 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV.|The product colour is white (RAL9003). The weight is 0.128kg.|According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure.|The operating temperature is -25°C to 70°C. The storage temperature is -40°C to 85°C.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Miniature circuit breaker (MCB), Acti9 C60H-DC, 1P, 25A, C curve, 6kA (IEC/EN 60947-2)
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.