
calcActive())">
Miniature circuit breaker (MCB), Acti9 C120N, 4P, 125A, C curve, 10000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)
A9N18377
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9N18377
Miniature circuit breaker (MCB), Acti9 C120N, 4P, 125A, C curve, 10000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 C120N is a low voltage multistandard miniature circuit breaker (MCB).|It is a 4P circuit breaker with 4 protected poles, 125A rated current and C tripping curve.|The Icn rated short circuit breaking capacity is up to 10000A at 230VAC to 400VAC conforming to IEC/EN 60898-1 standard.|This product complies with industrial standard IEC/EN 60898-1 and residential standard IEC/EN 60947-2.|This miniature circuit breaker protects circuit against short circuit and overload current.|The presence of green strip guarantees contact open physically and allows work to be carried out safely on the downstream circuit.|It has good overvoltage withstand capacity. The product is designed to offer a high industrial performance levelIt has an electrical endurance going up to 5000 cycles and a mechanical endurance going up to 20000 cycles.|The Ue operational voltage is going from 380VAC to 415VAC. The Ui rated insulation voltage is 500VAC.|Its limitation class 3 (according to IEC/EN 60947-2 standard) improves downstream circuit protection cost.|The product can be clipped on a DIN rail. Its width is 12 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV.|The product colour is white (RAL 9003). The dimensions are (W) 108mm x (H) 81mm x (D) 73mm. The weight is 0.82kg.|It has an IP20 degree of protection (as per IEC 60529 standard) on its terminals.|The operating temperature is from -25°C to +70°C. The storage temperature is from -40°C to +85°C.