
calcActive())">
Miniature circuit breaker (MCB), Acti9 C120H, 4P, 100A, C curve, 15000A (IEC/EN 60898-1), 15kA (IEC/EN 60947-2)
A9N18480
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9N18480
Miniature circuit breaker (MCB), Acti9 C120H, 4P, 100A, C curve, 15000A (IEC/EN 60898-1), 15kA (IEC/EN 60947-2)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 C120H is a low voltage multistandard miniature circuit breaker (MCB).|It is a 4P circuit breaker with 4 protected poles, 100A rated current and C tripping curve.|The Icn rated short circuit breaking capacity is up to 15000A at 230VAC to 400VAC conforming to IEC/EN 60898-1 standard.|This product complies with industrial standard IEC/EN 60898-1 and residential standard IEC/EN 60947-2.|This miniature circuit breaker combines functions of circuit protection against short circuit and overload current, control and isolation.|The presence of green strip guarantees that contacts open physically and allows work to be carried out safely on the downstream circuit.|Its fast closing mechanism improves its service life.|Acti9 C120 offer is dedicated to industrial and tertiary buildings.|It has an electrical endurance going up to 5000 cycles and a mechanical endurance going up to 20000 cycles.|The Ue operational voltage is going from 380VAC to 415VAC. The Ui rated insulation voltage is 500VAC.|Its limitation class 3 (according to IEC/EN 60947-2 standard) improves downstream circuit protection cost.|The product can be clipped on a DIN rail. Its width is 12 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV.|The product colour is white (RAL 9003). The dimensions are (W) 108mm x (H) 81mm x (D) 73mm. The weight is 0.82kg.|It has an IP20 degree of protection (as per IEC 60529 standard) on its terminals.|The operating temperature is from -30°C to +60°C. The storage temperature is from -40°C to +70°C.
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review