
calcActive())">
Mechanical and electrical interlock, TeSys D reversing & changeover, 2 contactors LC1D115-D150
LA9D11502
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LA9D11502
Mechanical and electrical interlock, TeSys D reversing & changeover, 2 contactors LC1D115-D150
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Mechanical and electrical interlock, TeSys D reversing & changeover, 2 contactors LC1D115-D150
EGP0.00
Description
TeSys Deca mechanical interlock, for 3-pole and 4-pole contactors LC1D115, LC1D150. For assembling reversing and changeover contactors. It includes an integral electrical interlocking. Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | interlocking accessory |
---|---|
Compatibility Code | LA9D |
Device Short Name | LA9D |
Height | 8.200 cm |
Poles Description | 3P |
Product Compatibility | LC1D115 |
Product Name | FT |
Product or Component Type | mechanical interlock |
Range | Linergy |
Range Compatibility | TeSys D contactor |
Range of Product | TeSys D |
Width | 9.600 cm |
Electrical Circuit Type | changeover|reversing |
Interlocking Type | electrical and mechanical |
Range | Linergy |
Product Compatibility | LC1D115|LC1D150 |
Range Compatibility | TeSys TeSys D contactor , TeSys TeSys D contactor , TeSys TeSys D contactor , TeSys TeSys Deca , TeSys TeSys Deca |
Range of Product | TeSys Deca |
Length | 23.000 cm |
Poles description | 3P|4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review