key selector switch - Ø22 - 3 positions - stay put - 2NO

XA2EG33
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights. This key selector switch comes with key pull out position in center position. It has 3 operating positions and operates with a stay-put mechanism. This selector switch provides a versatile interface for controlling machines. It has 2 NO contact with slow-break operation. This is a plastic switch with a metallic-look ring design bezel. It is an IP54 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards . It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.

Product Details

[ie] Rated Operational Current 3 A at 240 V, AC-15, A600
[ui] Rated Insulation Voltage 600 V
[uimp] Rated Impulse Withstand Voltage 6 kV conforming to IEC 60947-1
Ambient Air Temperature for Operation -20-55 °C
Ambient Air Temperature for Storage -40-70 °C
Compatibility Code XA2E
Contacts Type and Composition 2 NO
Depth 85.7 mm
Device Short Name XA2
Electrical Durability 500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
Fixing Mode fixing nut: 2-2.4 N.m
Height 4.0 cm
Ik Degree of Protection IK03 conforming to IEC 60529
Ip Degree of Protection IP54 conforming to IEC 60529
Key Number 455
Mechanical Durability 100000 cycles
Mounting Diameter 22.5 mm
Net Weight 0.078 kg
Overvoltage Category class I conforming to IEC 536
Product Certifications CE
Product or Component Type complete selector switch
Range of Product Easy Harmony XA2
Standards IEC 60947-1
Tightening Torque 0.8-0.8 N.m
Width 11.0 cm
Connections - Terminals , clamping capacity: <= 2 x 1.5 mm²
[ith] Conventional Free Air Thermal Current 10 A
Bezel Material plastic
Contact Operation slow-break
Electrical Reliability λ < 10exp(-8) at 24 V
Fixing Center >= 30 x 40 mm (panel) - thickness: 1-5 mm
Fixing Collar Material plastic
Key Withdrawal Position center
Operator Position Information 3 positions
Operator Profile key switch
Protective Treatment TC
Shock Resistance 70 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Short-circuit Protection 10 A fuse type gL conforming to IEC 60269-1
Vibration Resistance 10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6
Type of Operator stay put
Range of Product Easy Harmony XA2
Length 16.0 cm
Activity code IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: key selector switch - Ø22 - 3 positions - stay put - 2NO
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.