Indicator bank, Harmony XVB, audible unit for modular tower lights, plastic, 70mm, buzzer, continuous or intermitten tone, 70...90dB, 120...230V AC

XVBC9M
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Harmony XVB audible buzzer unit is supplied with 12V to 230V AC.|This indicating bank buzzer is an accessory designed as an audible and signalling unit for custom assembly.|It has a 70mm diameter|It has a continuous or intermittent signal and its sound acoustic level is adjustable.|It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments.|It complies with international standards and certifications (CCC, CSA C22-2 No.14, EN/IEC 60947-5-1, EAC, UL 508 standards and NEMA 4X).|

Product Details

[us] Rated Supply Voltage 120...230 V AC
Height 10 cm
Mounting Diameter 70 mm
Noise Level 70-90 dB at 1 m
Product or Component Type indicator bank
Range of Product Harmony XVB Universal
Width 8.2 cm
Beacon or Indicator Bank Unit Type audible unit
Component Name XVBC
Range of Product Harmony XVB Universal
Length 8 cm
Activity code IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Indicator bank, Harmony XVB, audible unit for modular tower lights, plastic, 70mm, buzzer, continuous or intermitten tone, 70...90dB, 120...230V AC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.