impulse relay iTLm - 1P - 1NO - 16A - coil 230...240 VAC 50/60Hz

A9C34811
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Acti9 iTLm is a modular impulse relay.|This 1P device has 1 normally open contact.|Rated current is 16A, 24VAC to 250VAC operating voltage and it operates with 230VAC to 240VAC or 110VDC control voltage.|Electrical endurance goes up to 200000 cycles for AC-21 or 100000 cycles for AC-22.|The switching frequency is 5 switching operations/minute or 100 switching operations/day.|The duration of the command order should be between 50ms to 1s.|It is mainly used for lighting control applications.|This impulse relays allow latched type control orders from a changeover contact (switch, time switch, thermostat).|The Ui rated insulation voltage is 440VAC.|The Uimp rated impulse withstand voltage is 6kV. The operating frequency is 50Hz or 60Hz.|It is DIN rail mountable. Pollution degree is 3. Overvoltage category is IV.|The dimensions are (W) 18mm x (H) 84mm x (D) 60mm.|The degree of protection is IP20 and IP40 in an enclosure.|The operating temperature is from -20°C to 50°C. The storage temperature is from -40°C to 70°C.|This product is compliant with IEC/EN 60669-1 and IEC/EN 60669-2-2 standard.

Product Details

[in] Rated Current 16 A
[uc] Control Circuit Voltage 230...240 V AC 50/60 Hz
Device Application latched control
Device Short Name iTLm
Network Type AC
Product or Component Type impulse relay
Range Acti9
Poles Description 1P
Pole Contact Composition 1 NO

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: impulse relay iTLm - 1P - 1NO - 16A - coil 230...240 VAC 50/60Hz
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.