calcActive())">
Illuminated push button, Harmony XB5, plastic, green flush, 22mm, universal LED, plain lens, 1NO + 1NC, 24V AC DC
XB5AW33B5
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5AW33B5
Illuminated push button, Harmony XB5, plastic, green flush, 22mm, universal LED, plain lens, 1NO + 1NC, 24V AC DC
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
This Harmony XB5, illuminated modular green push button operates with a spring return mechanism, is supplied with 24V AC/DC, uses a universal LED and screw clamp terminals.|This illuminated push button provides an ergonomic and visual interface for controlling your machines.|It is easily installed into standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections.|It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination.|It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.|Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.|