Illuminated push button, Harmony XB4, metal, blue flush, 22mm, universal LED, plain lens, 1NO + 1NC, 230...240V AC

XB4BW36M5
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Harmony XB4 illuminated modular blue push button operates with a spring return mechanism, is supplied with 220V to 240V AC, uses a universal LED.|It has a metal bezel.|This illuminated push button provides an ergonomic and visual interface for controlling your machines.|It is easily installed into standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections.|It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination.|It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.|

Product Details

[us] Rated Supply Voltage 230...240 V AC at 50/60 Hz
Bulb Base integral LED
Contacts Type and Composition 1 NO + 1 NC
Device Short Name XB4
Height 3.4 cm
Mounting Diameter 22.5 mm
Product or Component Type illuminated push-button
Range of Product Harmony XB4
Width 5.4 cm
Connections - Terminals screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1
Bezel Material chromium plated metal
Contact Operation slow-break
Fixing Collar Material zamak
Head Type standard
Light Source universal LED
Operator Additional Information with plain lens
Operator Profile blue flush
Sale Per Indivisible Quantity 1
Shape of Signaling Unit Head round
Type of Operator spring return
Range of Product Harmony XB4
Connections - Terminals screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1
Operator Profile blue flush , blue flush
Length 8.8 cm
Activity code IDSIG
Type of operator spring return

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Illuminated push button, Harmony XB4, metal, blue flush, 22mm, universal LED, plain lens, 1NO + 1NC, 230...240V AC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.