
ILLUM. P.B - Bulb - Spring Rtn -1NO - Red - 230v
غير شامل الضريبة
All Sellers

تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
ILLUM. P.B - Bulb - Spring Rtn -1NO - Red - 230v
الوصف
This Harmony XB7, illuminated projecting monolithic red push button operates with a spring return / impulse mechanism, is supplied with 230V AC, uses a BA9s base and has screw-clamp terminals. It is easily installed into a standard 22mm diameter cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance due to clear colors and illumination via BA9s base, minimizing errors in machine control and enabling complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It has a double insulated plastic bezel. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product. It provides high brightness for easy identification of function and operation mode, even in brightly lit environments.
Product Details
[ie] Rated Operational Current | 0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1 |
---|---|
[ui] Rated Insulation Voltage | 250 V (pollution degree 3) conforming to EN/IEC 60947-1 |
[uimp] Rated Impulse Withstand Voltage | 4 kV conforming to EN/IEC 60947-1 |
[us] Rated Supply Voltage | 230 V |
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Bulb Base | BA 9s |
Compatibility Code | XB7 |
Contacts Type and Composition | 1 NO |
العمق | 57.5 mm |
Device Short Name | XB7 |
Electrical Durability | 1000000 cycles, DC-13, 0.3 A at 24 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
Fixing Mode | fixing nut beneath head: 2-2.4 N.m |
الارتفاع | 29 mm |
Ip Degree of Protection | IP20 (rear face) conforming to IEC 60529 |
Mechanical Durability | 300000 cycles |
Mounting Diameter | 22 mm |
Nema Degree of Protection | NEMA 12 conforming to UL 50 E |
Net Weight | 0.022 kg |
Product or Component Type | illuminated push-button |
Range of Product | Harmony XB7 |
Standards | JIS C8201-5-1 |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
العرض | 29 mm |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Contact Operation | slow-break |
Device Mounting | fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-1 |
Device Presentation | monolithic product |
Electrical Reliability | λ <= 10exp(-6) at 17 V and 5 mA conforming to EN/IEC 60947-5-4 |
Electrical Shock Protection Class | class II conforming to IEC 61140 |
Electromagnetic Emission | class B conforming to EN 55011 |
Fixing Center | >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm |
Light Source | incandescent (bulb not included) |
Operator Profile | red projecting, unmarked |
Positive Opening | without |
Protective Treatment | TH |
Sale Per Indivisible Quantity | 10 |
Shape of Screw Head | cross compatible with JIS No 1 screwdriver |
Shape of Signaling Unit Head | round |
Shock Resistance | 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Short-circuit Protection | 4 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Signalling Type | steady |
Supply Voltage Limits | 195-264 V AC |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Terminals Description Iso N°1 | (13-14)NO |
Type of Operator | spring return |
Cap/operator or Lens Colour | red |