
calcActive())">
IDPN N VIGI 20A C 30MA A-TYPE RESIDUAL C
A9D32620
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
A9D32620
IDPN N VIGI 20A C 30MA A-TYPE RESIDUAL C
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
IDPN N VIGI 20A C 30MA A-TYPE RESIDUAL C
Product Details
[in] Rated Current | 20 A |
---|---|
Device Application | distribution |
Device Short Name | iDPN N Vigi |
Network Frequency | 50 Hz |
Network Type | AC |
Product or Component Type | residual current breaker with overcurrent protection (RCBO) |
Range | Acti9 |
Neutral Position | left |
Number of Protected Poles | 1 |
Curve code | C |
Poles Description | 1P + N |
Suitability For Isolation | yes conforming to EN/IEC 60947-2 |
Trip Unit Technology | thermal-magnetic |
Earth-leakage sensitivity | 30 mA |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review