
calcActive())">
ICT 63A 2NO 220..240VAC 50HZ CONTACTOR
A9C20862
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
A9C20862
ICT 63A 2NO 220..240VAC 50HZ CONTACTOR
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
ICT 63A 2NO 220..240VAC 50HZ CONTACTOR
Product Details
[ie] Rated Operational Current | 63 A AC-7A , 20 A AC-7B |
---|---|
[uc] Control Circuit Voltage | 220...240 V AC 50 Hz |
Control Type | remote control |
Device Application | motor-heating-lighting |
Device Short Name | iCT |
Network Type | AC |
Product or Component Type | contactor |
Range | Acti9 |
Poles Description | 2P |
Pole Contact Composition | 2 NO |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review