
calcActive())">
Horizontal metal distribution board, Easy9, 1 row, 12 ways
EZ9EROW112
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZ9EROW112
Horizontal metal distribution board, Easy9, 1 row, 12 ways
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Easy9 product is a surface mounted Horizontal metal distribution board.|This enclosure is composed of 12 modules of 18mm.|The door opening side is reversible and comes with a plain door.|The enclosure material is made of electro galvanised steel.|The color of the distribution board is grey RAL(9035).The operation voltage is 230/240V, rated current is 125A.|The dimensions are (W) 260 mm x (H) 348mm x (D) 90mm.The IP degree of protection is IP41.This enclosure complies with the BS EN 61439-3.|
Product Details
Activity code | HDCFD |
---|---|
Device Application | distribution |
Enclosure Type | empty enclosure |
Product or Component Type | distribution board |
Provided Equipment | enclosure , earthing bar , neutral bar |
Range | Easy9 |
Number of 18 mm modules per row | 12 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review