calcActive())">
High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <=440V 800A, standard version, 100…250V wide band AC/DC coil
LC1G800KUEN
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1G800KUEN
High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <=440V 800A, standard version, 100…250V wide band AC/DC coil
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
TeSys Giga high power contactor, 3 poles (3 NO) suitable for category AC-3 applications up to 800A 450kW@440V,|equipped with 100-250V AC/DC wide band low consumption electronic coil and embedded highly reliable 1NO+1NC auxiliary contact block (17V 1mA).|Designed for demanding applications with maximum operating rates up to 500 cycles per hour and environments up to 60°C.|It’s built with high reliability delivering mechanical durability up to 5 million cycles.|Contact Wear Diagnosis (CWD) is a standard function,|It continuously monitors and provide feedback through healthy and alarm conditions by an LED indicator.|It is possible to replace switching module (main contacts), control module enhancing contactor life with simple maintenance activities.|Front accessible main power connections are with bolted connection and control connections by push-in terminals for easy and quick assembly.|It provides IP2x protection from front face with optional terminal shrouds conforming to IEC 60529 and VDE 0106.|It can cover -25°C to 60°C operation ambient air temperature and directly mounted on plate, with no derating up to 3000m altitude.|Contactor can be installed in three quadrants of vertical plane, and OLR could be directly mounted below contactor.|The dimensions are 284mm x 211mm x 266mm (H x W x D), compact size enables panel space savings.|Multi standards certified (CB, CCC, cULcs, CE, UKCA marking,CE).|Unique QR code provides quick access to complete product data.|
Product Details
[ie] Rated Operational Current | 1050 A (at <40 °C) at <= 1000 V AC-1 , 800 A (at <60 °C) at <= 440 V AC-3 |
---|---|
[uc] Control Circuit Voltage | 100...250 V AC 50/60 Hz , 100...250 V DC |
[ue] Rated Operational Voltage | <= 1000 V AC 50/60 Hz , <= 460 V DC |
Device Short Name | LC1G |
Product or Component Type | contactor |
Range | TeSys |
Poles Description | 3P |
Utilisation Category | AC-1#|#AC-3#|#AC-3e#|#AC-4#|#AC-5a#|#AC-5b#|#AC-6a#|#AC-6b#|#AC-8a#|#AC-8b#|#DC-1#|#DC-3#|#DC-5 |
Range of Product | TeSys Giga |
Contactor Application | power switching#|#motor control |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review