
calcActive())">
heavy duty PowerLogic PFC Capacitor, 5/6 kvar - 400 V - 50/60Hz
BLRCH050A060B40
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BLRCH050A060B40
heavy duty PowerLogic PFC Capacitor, 5/6 kvar - 400 V - 50/60Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
VarPlus Can capacitor are a reliable and flexible solution for power factor correction in stringent operating conditions.|These capacitors are particularly used for higher voltage disturbances or when a few non-linear loads are present.|The rated current of the capacitors must be in increased in order to cope with the circulation of the harmonic current.|This capacitor provides a rated output power of 4.5 kVar at 380V AC, 50 Hz.|Fastening assured by a double Faston terminal.|This component meet the standards IEC 60831-1 and IEC 60831-2.|The case product weight is 0.9 kg.
Product Details
Network Frequency | 50/60 Hz |
---|---|
Product or Component Type | heavy duty capacitor |
Range | PowerLogic |
Range of Product | PowerLogic |
[imp] Maximum Permanent Current | 1.8 x In |
Maximum Permissible Voltage | 1.1 x Un (8 hours over 24 hours) |
Series Name | HDuty |
Network Harmonic Content | <= 20 % |
Rated Voltage | 380-415 V AC 50/60 Hz |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review