Fuse carrier TeSys DF, 2P 50A, fuse size 14x51 mm

DF142
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

TeSys DF modular fuse carrier, 2 poles (2P), for protection of control circuits up to 50A/690V. To be used with 14x51mm fuse links up to 50A and short circuit current up to 120kA@400V. Compact (53mm width), it can be used in modular panels, clipping on 35mm DIN rail, connection by screw terminals. Fuse links (14x51mm aM, gG type) and add-on auxiliaries (fuse carrier assembly kits, clip-in markers) are available (to be ordered separately). Sold in lots of 3 units. Multi standards certified (IEC, UL recognized, CSA, EAC), Green Premium product (RoHS/REACh).

Product Details

[ie] Rated Operational Current 50 A
[ipk] Rated Peak Withstand Current 15 kA with tubular links conforming to IEC 60269-1
[ue] Rated Operational Voltage 690 V AC
[ui] Rated Insulation Voltage 690 V AC
[uimp] Rated Impulse Withstand Voltage 8 kV
Ambient Air Temperature for Operation -20-60 °C with derating above 20°C
Ambient Air Temperature for Storage -40-80 °C
Compatibility Code DF14
Control Type toggle
Depth 76.5 mm
Device Short Name DF14
Fire Resistance 960 °C conforming to IEC 60695-2-1
Height 110.8 mm
Ip Degree of Protection IP20 conforming to IEC 60529
Mounting Support 35 mm symmetrical DIN rail
Net Weight 0.280 kg
Poles Description 2P
Product Certifications IEC
Product Compatibility DF2EA fuse cartridge
Product Name TeSys DF
Product or Component Type fuse carrier
Quantity Per Set set of 3
Range TeSys
Range of Product TeSys fuse carriers
Standards EN/IEC 60947-3
Tightening Torque 3.5 N.m
Width 52.5 mm
Connections - Terminals screw clamp terminals 1 cable(s) 2.5-25 mm²rigid
Fuse Size 14 x 51 mm
Fuse Type , gG
Mounting Position vertical (tolerance: +/- 23°)
Protective Treatment TH
Short-circuit Withstand 120 kA 400 V conforming to IEC 60947-3

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Fuse carrier TeSys DF, 2P 50A, fuse size 14x51 mm
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.