
calcActive())">
Fan speed control, Miluz, mechanism, white
M3TB1_FM
EGP0.00
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

M3TB1_FM
Fan speed control, Miluz, mechanism, white
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Fan speed control, Miluz, mechanism, white
EGP0.00
الوصف
This Schneider Electric Miluz E device is a Fan speed control white. It's a single-module rotary fan controller. It has good wiring capacity for flexible, stranded, and rigid cable with a 2.5 sq. mm to 3 sq. mm cable cross-section. Its Uses an operating voltage of 220 to 240VAC. The power range for this device is 100W. This device enables flush mounting with 2 screw terminals. The dimensions are (W) 44.8mm x (H) 48.8mm x (D) 52.2mm. The color of this device is white. It is made of polycarbonate material. It reaches IP20 degree of protection. This device comes in plastic bag packing. All Miluz ED products meet the latest standards and are made out of high-quality materials to reach a long life-cycle and satisfy their end-users daily. Miluz ED products are intuitive to use and provide the possibility of unique lighting ambiances and comfort at all times.
Product Details
Range | Miluz |
---|---|
Aesthetic Name | Miluz |
Colour Tint | white (WE) |
Device Presentation | mechanism |
Product or Component Type | fan controller |
Type of Packing | plastic bag |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account