
calcActive())">
EZCV250N 25KA 3P3D 125A MG EASYPACT EAR
EZCV250N3125
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
EZCV250N3125
EZCV250N 25KA 3P3D 125A MG EASYPACT EAR
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
EZCV250N 25KA 3P3D 125A MG EASYPACT EAR
Product Details
[ics] Rated Service Breaking Capacity | 10 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 42.5 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 , 12.5 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2 |
---|---|
[in] Rated Current | 125 A at 40 °C |
[ue] Rated Operational Voltage | 440 V AC 50/60 Hz conforming to IEC 60947-2 |
[ui] Rated Insulation Voltage | 440 V AC 50/60 Hz conforming to IEC 60947-2 |
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60947-2 |
Breaking Capacity | 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 85 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 , 25 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking Capacity Code | N |
Device Application | distribution |
Device Short Name | Easypact EZCV250N |
Network Frequency | 50/60 Hz |
Network Type | AC |
Product or Component Type | circuit breaker |
Protection Type | short-circuit protection#|#overload protection#|#earth-leakage protection |
Circuit Breaker Name | Easypact EZCV250N |
Poles Description | 3P |
Pollution Degree | 3 conforming to IEC 60947 |
Protected Poles Description | 3t |
Suitability For Isolation | yes conforming to IEC 60947-2 |
Trip Unit Name | TM-D |
Trip Unit Rating | 125-125 A at 40 °C |
Trip Unit Technology | thermal-magnetic |
Utilisation Category | category A |
Range of Product | EasyPact |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review