
calcActive())">
External rotary handle, TeSys GS, black handle, front mounting, 2 positions I-O, IP65, for GS 32-63A IEC
GS2AH510
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GS2AH510
External rotary handle, TeSys GS, black handle, front mounting, 2 positions I-O, IP65, for GS 32-63A IEC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Seller will contact you for delivery fees
|
No sellers found for this product.
Out of stock
Description
TeSys GS external operating handle for 3-pole and 4-pole 32-63A IEC fuse switch-disconnectors GS1DD, GS1DDB, GS2DB, GS2F,GS2FB, GS2G,GS2GB. Black handle with grey front plate, padlockable, to be mounted on door of an enclosure with IP65 protection, for front side operation. To be completed with a shaft for external operator GS2AE, several lengths available (to be ordered separately). Green Premium compliant (RoHS/REACh).
Product Details
[in] Rated Current | 32 A |
---|---|
Compatibility Code | GS2 handle |
Device Short Name | GS2AH |
Ip Degree of Protection | IP65 |
Marking | O-I |
Net Weight | 0.2 kg |
Product or Component Type | rotary handle |
Range | TeSys |
Range Compatibility | TeSys GS GS1D |
Range of Product | TeSys |
Standards | IEC |
Handle Colour | black |
Handle Front Plate Colour | grey |
Rotary Handle Padlocking | with |
Type of Operating Handle | external frontal |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account