Extended rotary handle, ComPact NSXm, black handle, shaft length 200 to 600 mm, IP54

LV426932
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This extended rotary handle is a control accessory for Compact NSXm and PowerPact B devices. The circuit breaker installed in a switchboard with this extended rotary handle is IP54 according to IEC 60529 standard. It can be mounted on the device with an extension shaft up to 600 mm and it maintains suitability for isolation. The shaft length is adjustable. This accessory has a black handle on a black front. Padlocks can be used to lock the handle and disable door opening.

Product Details

Accessory / Separate Part Type control accessories
Ip Degree of Protection IP54
Product or Component Type rotary handle
Range ComPact
Range Compatibility PowerPact B
Handle Colour black
Handle Front Plate Colour black
Locking Options Description 1 to 3 padlocks Ø 4 to Ø 8
Rotary Handle Mounting Location front
Rotary Handle Mounting Style extended
Rotary Handle Padlocking 1 to 3 padlocks

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Extended rotary handle, ComPact NSXm, black handle, shaft length 200 to 600 mm, IP54
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.