Explosive atmosphere - pushbutton red with boot

XB4BP42GEX
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This product is part of the Harmony XB4 - ATEX D range, an offer of Ø 22mm metal pushbuttons, switches and pilot lights for explosive atmosphere. This red pushbutton has a circular head shape with a booted, clear silicon flush push. This offer is specially designed for explosive atmosphere. It is designed for used in dust zone 21-22 and gas zone 1-2. This pushbutton with booted clear silicon provides an ergonomic and visual interface for controlling machines. It comes with 1 NC contact with slow-break operation and operates with a spring return mechanism. It has silver alloy contact material. It has a chromium plated metal bezal and has a 22mm diameter head. This offer is specially designed for applications in Oil and Gas industry as well as Food and beverage, car gas stations etc. It is an IP65 rated product and comes with INERIS 04ATEX9004U certification. It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. The Harmony XB4 range offers innovative features for simple and efficient use. The Harmony XB4 - ATEX is the most comprehensive explosive Atmospheres range covering most applications.

Product Details

[ie] Rated Operational Current 1.9 A at 380 V, AC, A600 conforming to EN/IEC 60947-5-1
[ui] Rated Insulation Voltage 415 V
Ambient Air Temperature for Operation -20-75 °C
Ambient Air Temperature for Storage -40-70 °C
Compatibility Code XB4
Contacts Type and Composition 1 NC
Depth 72 mm
Device Short Name XB4
Height 30 mm
Ip Degree of Protection IP66 conforming to IEC 60529
Marking Ex db eb IIC Gb
Mechanical Durability 5000000 cycles
Mounting Diameter 22 mm
Net Weight 0.109 kg
Product Certifications INERIS 04ATEX9004U
Product or Component Type complete push-button
Range of Product Harmony XB4
Standards EN/IEC 60079-0:2009
Tightening Torque 0.8-1.2 N.m conforming to EN 60947-1
Width 46.2 mm
Connections - Terminals screw clamp terminals, 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
[ith] Conventional Free Air Thermal Current 10 A conforming to EN/IEC 60947-5-1
Bezel Material chromium plated metal
Contact Operation slow-break
Device Mounting fixing hole - diameter: 22.5 mm +/- 0.2 mm conforming to EN/IEC 60947-1
Dust Zone zone 21 - 22
Embedding Depth 58 mm
Fixing Center >= 30 x 40 mm (support panel) - thickness: 1-6 mm
Fixing Collar Material zamak
Gas Zone zone 1 - 2
Operating Force 2.873 N
Operating Travel 1.688 mm (engagement point)
Operator Additional Information booted (clear silicon)
Operator Profile red projecting
Positive Opening with
Protective Treatment TH
Sale Per Indivisible Quantity 1
Shape of Signaling Unit Head round
Type of Operator spring return

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Explosive atmosphere - pushbutton red with boot
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.