PAS600L

ESX PANEL SERVER UNIVERSAL 24VDC

1/1
PAS600L

ESX PANEL SERVER UNIVERSAL 24VDC

SKU
PAS600L
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

ESX PANEL SERVER UNIVERSAL 24VDC

Description

EcoStruxure Panel Server is a gateway, providing connection of wired or unwired smart IoT devices to edge control software or cloud application. Connect wireless devices from Schneider Electric such as PowerTag Energy, PowerLogic HeatTag, Power Tag Ambiant, Power Tag control and others. Connect most of Modbus/RS485 and Modbus/TCP devices from the market including PowerMeters and Protection devices from Schenider Electric. User friendly web-pages offer first-lelvel of monitoring of measurements of all the conected devices including log of all alarms. Simple troubleshooting or the sytem through embedded web-pages with advanced diagnostic informations and logs . Easy commissioning through embedded web-pages or with EcoStruxure Power Commissionig that will offer commissioning reports and advanced features. Product dimensions are as follows: width 71,8 millimetres, depth 70,2 millimetres and height 85 millimetres. 24VDC Power Supply 3W Max. -25°C to +70°C Operating temperature. 5-95% relative humidity. Major certifications including CE, UL/CSA, IEC61010, UL61010, IEC61974-1, Marine certification, IEC61443-4-2, RCM, EAC and UKCA. The gateway can be DIN rail mounted in a modular enclosure. It has IP20 connectors, IM40 front face nose and IP30 on others faces. Two 10/100 Base-T ethernet RJ45 connectors. Modbus RS485 open-style connector. One connector for external Wi-Fi/Bluetooth antenna. Connector for two Digital Inputs for dry contact or WAGES. Direct cellular connection through external LTE router connected through Ethernet or Wi-Fi. Perfect fit for EcoStruxure Edge Software such as Power Monitoring Expert, Power Operations and EcoStruxure Building Operations. Designed for EcoStruxure Cloud Applications such as Facility Expert, Asset Advisor and Resource Advisor.

Product details

  • Activity
    DPLVP
  • [us] Rated Supply Voltage
    24 V DC
  • Ambient Air Temperature for Operation
    -25-70 °C
  • Ambient Air Temperature for Storage
    -40-85 °C
  • Depth
    70.2 mm
  • Device Application
    gateway
  • Device Short Name
    PAS600L
  • Function Available
    embedded web page for configuration and upgrade
  • Height
    85 mm
  • Ip Degree of Protection
    IP40 (front face)
  • Mounting Mode
    clip-on
  • Mounting Support
    DIN rail
  • Pollution Degree
    3
  • Product Certifications
    CE
  • Product Name
    Panel Server Universal
  • Product or Component Type
    gateway
  • Product Specific Application
    Wireless Schneider Electric devices ecosystem
  • Range
    EcoStruxure
  • Range Compatibility
    Facility Expert
  • Relative Humidity
    5-95 %
  • Standards
    IEC 61010
  • Tightening Torque
    discrete I/O: 0.25-0.25 N.m
  • Width
    72 mm
  • Wire Stripping Length
    power supply: 7 mm
  • Connections - Terminals
    discrete I/O: screw terminal block (top) 0.14-1.5 mm² cable(s)
  • Commissioning Interface
    EcoStruxure Power Commission Mobile
  • Communication Gateway
    Ethernet TCP/IP to wireless devices
  • Communication Network Type
    Ethernet, 10/100BASE-T
  • Communication Port Protocol
    Modbus TCP
  • Communication Port Support
    2 RJ45: Ethernet
  • Communication Service
    Device Profile for Web Services (DPWS)
  • Connector Type
    RP-SMA antenna
  • Memory Capacity
    512 MB NAND
  • Number of Inputs
    2-2 dry-contact/pulse
  • Number of Slave
    128 Modbus RTU:
  • Operating Altitude
    0...2000 m
  • Realtime Clock
    with RTC-battery set
  • Time Synchronisation Protocol
    NTP
  • Topology
    separate Ethernet network
  • Web Services
    HTTPS server
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:ESX PANEL SERVER UNIVERSAL 24VDC
Your Rating

* Required Field