
electronic protection module - 28..28.8 V DC - 10 A - for regulated SMPS
غير شامل الضريبة
All Sellers

تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
electronic protection module - 28..28.8 V DC - 10 A - for regulated SMPS
الوصف
This ABL8 electronic protection module supplies direct current voltage. It has a rated input of 24V to 28.8V DC, a rated output current of 10A. This electronic protection module is ideal to protect up to 4 circuits against overloads and short-circuits with a total rated current of 10 amperes. It controls and protects up to 4 independent auxiliary circuits with a single power supply unit. Its complementary function is a 1-pole breaking by channel. It has LED diagnostics indicator available in the front for troubleshooting instantly. It weighs 0,470kg. It is a functionnal module for power supply for industrial use, rail mounting. It conforms to UL 508, CSA C22.2 No 60950-1 standards. It is certified by EAC, RCM. This functional module is mainly compatible with Modicon ABL8RP and Modicon ABL8WP Universal power supplies. It has LED diagnostics indicator available in the front for troubleshooting instantly. It installs on DIN rail. It brings energy to your automated systems. Designed for simple machines and applications, modular power supplies are primarily appreciated for their extreme compactness.
Product Details
Ambient Air Temperature for Operation | -25-60 °C |
---|---|
Ambient Air Temperature for Storage | -40-85 °C |
Breaking Capacity | 1000 A at 32 V DC by fuse |
Compatibility Code | ABL8P |
Dielectric Strength | 500 V between input and ground |
Environmental Characteristic | EMC conforming to EN 61000-6-3 |
Fixing Mode | by clips on 35 mm symmetrical DIN rail, operating position: vertical |
الارتفاع | 13.8 cm |
Input Voltage | 24...28.8 V DC |
Ip Degree of Protection | IP20 conforming to EN/IEC 60529 |
Marking | CE |
Net Weight | 0.47 kg |
Overvoltage Category | class II conforming to VDE 0106-1 |
Product Certifications | RCM |
Product or Component Type | electronic protection module |
Range of Product | Phaseo |
Relative Humidity | 0-90 % during operation |
Standards | UL 508 |
العرض | 10.0 cm |
Connections - Terminals | for input connection: screw type terminals, connection capacity: 4 x 0.5...4 x 10 mm² AWG 20...AWG 8 |
Complementary Function | 2-pole breaking by channel |
Input Current | 40 A |
Input Voltage Limits | 19...32 V |
Local Signalling | 1 LED per channel (green/red) for channel status |
Maximum Output Current | 10 A per channel, rating: 1/2.5/4/5/7/8/10 , 10 A per channel, rating: 1/2.5/4/5/7/8/10 |
Name of Test | electrostatic discharges conforming to EN/IEC 61000-4-2 |
Number of Output Channels | 4 |
Operating Altitude | 2000 m |
Output Protection Type | against overload, protection technology: 1.3 x In |
Output Voltage | (Uin-0.3) V DC |
Vibration Resistance | 2 gn (f= 11.9-150 Hz) conforming to EN/IEC 61131-2 |
Input Voltage | 24...28.8 V DC , 24...28.8 V DC |
Output Voltage | (Uin-0.3) V DC , (Uin-0.3) V DC |
Range of Product | Phaseo |
Length | 13.5 cm |
Activity code | IDMST |