
calcActive())">
Electrical interlock, TeSys D reversing & changeover, 2 contactors LC1D09-D38 LC1DT20-DT40
LAD9V1
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LAD9V1
Electrical interlock, TeSys D reversing & changeover, 2 contactors LC1D09-D38 LC1DT20-DT40
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys D electrical interlock for LC1D09-D38 and LC1DT20-DT40 contactors. For assembling reversing and changeover contactors. It provides the interlocking of the electrical control circuits for 2 adjacent contactors. Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | interlocking accessory |
---|---|
Compatibility Code | LAD9 |
Device Short Name | LAD9 |
Net Weight | 0.04 kg |
Poles Description | 3P |
Product Compatibility | LC1D09 |
Product or Component Type | electrical interlocking |
Range | TeSys |
Range Compatibility | TeSys D contactor |
Range of Product | TeSys D |
Electrical Circuit Type | changeover |
Interlocking Type | electrical |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review