
calcActive())">
EasyPact TVS coil 110 VAC 50/60 Hz spare part for LC1E32...E38
LAEX2F7
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LAEX2F7
EasyPact TVS coil 110 VAC 50/60 Hz spare part for LC1E32...E38
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
[uc] Control Circuit Voltage | 110 V AC 50/60 Hz |
---|---|
Accessory / Separate Part Category | spare parts |
Ambient Air Temperature for Operation | -5-55 °C |
Device Short Name | LAEX |
Net Weight | 0.073 kg |
Product Compatibility | LC1E32...E38 |
Product or Component Type | contactor coil |
Range | EasyPact |
Average Resistance | 117 Ohm at 20 °C |
Control Circuit Type | AC at 50/60 Hz standard |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc at 50/60 Hz (at <55 °C) |
Hold-in Power Consumption in Va | 7-7 VA 50 Hz cos phi 0.3 (at 20 °C) |
Inductance of Closed Circuit | 4.07 H |
Inrush Power in Va | 70-70 VA 50/60 Hz cos phi 0.75 (at 20 °C) |