
EASYLOGIC DM6000H digital panel meters
غير شامل الضريبة
All Sellers

تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
EASYLOGIC DM6000H digital panel meters
الوصف
This digital panel meter is part of the EasyLogic Digital Panel Meter Series. The device is able to analyse the load and indicate current burden with a tricolor bar. Providing Class 1 active energy accuracy per IEC 62053-21 standard, the meter will measure voltage, current and power factor. The meter has a 4 digits, eight segments, 15 mm height and bright red LED display. Mechanical dimensions are 96 mm in width, 96 mm in height and 80 mm in depth, for a product weight of 400 g.
Product Details
[in] Rated Current | 1 A |
---|---|
[us] Rated Supply Voltage | 48...277 V AC 45...65 Hz |
Ambient Air Temperature for Operation | -10-60 °C |
Ambient Air Temperature for Storage | -20-70 °C |
العمق | 13 mm outside: |
Device Application | remote monitoring |
Device Short Name | DM6000H |
نوع العرض | 8 segments LED |
Electrical Insulation Class | class II |
Electromagnetic Compatibility | electrostatic discharge conforming to IEC 61000-4-2 |
Flame Retardance | V-0 conforming to UL 94 |
الارتفاع | 12 cm |
Ip Degree of Protection | IP51 front: conforming to IEC 60529 |
Material | polycarbonate |
Maximum Power Consumption in Va | 4 VA at 240 V between phase and neutral |
Mounting Mode | flush-mounted |
Mounting Support | framework |
Net Weight | 300 g |
Network Frequency | 50 Hz |
Overvoltage Category | III |
Pollution Degree | 2 |
Product Certifications | CE conforming to IEC 61010-1 |
اسم المنتج | EasyLogic DM6X00H NC |
Product or Component Type | VAF PF meter |
Range | EasyLogic |
Relative Humidity | 5-95 % at 50-50 °C |
Standards | IEC 61010-1:ed. 3 |
Tightening Torque | current circuit: 0.9-1 N.m Philips No 2 screwdriver |
Type of Installation | indoor installation |
العرض | 8.7 cm |
Wire Stripping Length | current circuit: 3.68 mm |
Connections - Terminals | current circuit: screw clamp terminals (bottom) 2.08-3.31 mm² cable(s) |
Accuracy Class | class 1 |
Analogue Input Type | current 0.005...10 A (impedance 0.3 MOhm)6 x |
Communication of Data | reading of measurements |
Communication Port Protocol | - |
Counter Functions | power interruption |
Display Colour | red |
Display Digits | 12 digit(s) - 14.2 mm in height |
Frequency Measurement Range | 45-65 Hz |
Installation Category | III |
Local Signalling | green LED: activity |
Maximum Power Consumption in w | 2 W at 240 V |
Measurement Accuracy | frequency +/- 0.05 % |
Measurement Category | category III 480-480 V |
Measurement Current | 5-6000 mA |
Measurement Voltage | 35-480 V AC 50...60 Hz between phases |
Messages Display Capacity | 3 fields of 4 characters |
Metering Type | unbalance current |
Operating Altitude | <= 2000 m |
Refresh Time | 1 s |
Sampling Rate | 32 samples/cycle |
Service Life | 7 year(s) |
Tamperproof of Settings | protected by access code |
Targeted Country | all |
Type of Measurement | current |
Poles Description | 2P + N |