calcActive())">
Easy9 - flush enclosure 24 modules - smoked door - with E/N term.blocks
EZ9E212S2F
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZ9E212S2F
Easy9 - flush enclosure 24 modules - smoked door - with E/N term.blocks
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
This Easy9 enclosure is a flush mounted modular enclosure.|This plastic enclosure is composed of 2 rows of 12 modules of 18mm. It can accomodate all types of modular switchgear.|This enclosure is dedicated to indoor installation.|It is provided with a transparent smoked door reversible opening with an operating angle of 180°.|It is intended for installation in residential.|The cables can enter via the 4 sides of the enclosure with pre-holes for entry tubes.|This product complies with IEC 60670-1-24 standard.|This modular enclosure comes with 2 earth/neutral (screwed) terminal blocks with 17 outgoers.|The material is self-extinguishing plastic. Its resistance to flames and to abnormal heat is 650°C as per IEC 60695-2-10 standard.|The electrical insulation class is class II (double insulated).|The In rated current is up to 63A. The Ui rated insulation voltage is 500V. The Ue rated operational voltage is 400VAC.|It is equipped with a front cover with notch. It is provided with DIN rail.|The total outside dimensions are (W) 300mm x (H) 345mm x (D) 100mm. The colour of enclosure is white (RAL 9003). The product weight is 1400g.|The IP degree of protection is IP40 for closed door, and IP30 for open door. The IK degree of protection is IK07.|The operating temperature is from -5°C to +60°C. The storage temperature is from -15°C to +70 °C.
Product Details
Enclosure Type | modular enclosure |
---|---|
Product or Component Type | enclosure |
Range | Easy9 |
Number of 18 mm modules per row | 12 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review