
calcActive())">
Easy Styl Cover Frame Mode 2 Modules White
LMR7262001
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LMR7262001
Easy Styl Cover Frame Mode 2 Modules White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Easy Styl Cover Frame Mode 2 Modules White
Product Details
Activity code | HDCWD |
---|---|
Range | Easy Styl |
Colour Tint | white |
Depth | 11 mm |
Device Presentation | basic element |
Fixing Mode | clip-in |
Height | 81 mm |
Ip Degree of Protection | IP20 |
Material | ABS + PC |
Net Weight | 0.017 kg |
Number of Modules | 2 modules |
Product or Component Type | cover frame |
Range Compatibility | Easy Styl |
Range of Product | Easy Styl |
Type of Packing | flow-pack |
Width | 92 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review