calcPageSize())"
/>
calcActive())">
Double USB socket, New Unica, 2.4A, 18W, A+C type, 2 modules, white
NU301918
EGP4,147.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
NU301918
Double USB socket, New Unica, 2.4A, 18W, A+C type, 2 modules, white
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Seller will contact you for delivery fees
|
No sellers found for this product.
Out of stock
Double USB socket, New Unica, 2.4A, 18W, A+C type, 2 modules, white
EGP4,147.20
Description
Charge your electrical devices with ease via the Schneider Electric New Unica A+C charger with 18W power output. It charges smartphones and devices like earbuds, headsets, and other similar devices. It includes OVC III, overheat, short circuit, inrush current and overcurrent protection. Each of the USB-A and USB-C port provides maximum DC 5V 2.4A 18W power for small electronics devices, and supports proprietary protocols. Together, the USB-A and USB-C ports provide a maximum 18W of power. The high durability USB ports allow for >10K mating cycles. The high durability USB ports allow for >10K mating cycles. The standby power is 0.1W and the input voltage is 100-240VAC at 50-60Hz. The product lifespan is 30,000 hours with output power 18W by 25°C. The color of the device is white, and it has a glossy surface finish. It complies with EN 60950-1, EN 62684, ETSI EN 301 489-4 standards. Its mounting is flush, offering a cleaner appearance. The dimensions are (W) 45mm x (H) 45mm x (D) 40mm. It has an IP20 degree of protection. Its operating temperature is from 0°C to 40°C. The package includes a flow pack with EURO-hole. New Unica is a modular range that offers a wide variety of products and functions with a sleek and timeless aesthetic that integrate well with other installations. It is designed with clever features to be flexible, easy to understand and quick to install, providing convenient solutions for customer requirements.
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account