
Double contact block, spring return, single speed, snap action, 2 NO
غير شامل الضريبة
All Sellers

تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
Double contact block, spring return, single speed, snap action, 2 NO
الوصف
This contact block is a separate component of the range of pendant control stations Harmony XAC. It consists in a double block 2-pole with 2 spring return operators mechanically interlocked (operator centres 40 mm). It features 2 NO functions and and screw clamp connection type. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product. It is easily installed and replaced on XACB pendant control stations (front mounting). It weighs 140g. It is designed for power circuits simple speed applications.
Product Details
[ui] Rated Insulation Voltage | 600 V conforming to CSA |
---|---|
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60947-1 |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Contacts Type and Composition | 2 NO |
Electrical Durability | 300000 cycles AC-3, 2200 W at 240 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A |
الارتفاع | 7.000 cm |
Mechanical Durability | 500000 cycles |
Poles Description | 2-pole |
Product Compatibility | XACB |
Product or Component Type | contact block |
Range of Product | Harmony XAC |
Standards | EN 60947-3 |
العرض | 7.000 cm |
Connections - Terminals | screw clamp terminals, 1 x 2.5 mm² with or without cable end |
[ithe] Conventional Enclosed Thermal Current | 12 A |
Component Name | XESD |
Contact Block Application | single speed |
Contact Block Type | double |
Contact Operation | snap action |
Electrical Circuit Type | power circuit |
Electrical Shock Protection Class | class II conforming to IEC 61140 |
Horizontal Fixing Centres | 40 mm |
Mechanical Interlocking | with mechanical interlocking |
Mounting of Block | front mounting |
Operating Force | 17 N |
Rated Operational Power in w | 2200 W AC-3 at 240 V conforming to IEC 60947-3 appendix A |
Rated Power in Hp | 2 hp at 240 V, CSA certified |
Shock Resistance | 100 gn conforming to IEC 60068-2-27 |
Short-circuit Protection | 10 A fuse protection by cartridge fuse type aM |
Terminal Identifier | (11-12)NC |
Vibration Resistance | 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
Terminals Description Iso N°1 | (23-24)NO |
Terminals Description Iso N°2 | (43-44)NO |
Type of Operator | 2 spring return |
Product Compatibility | XACB |
Range of Product | Harmony XAC |
Length | 9.000 cm |
Activity code | IDSIG |
Type of operator | 2 spring return |
Poles description | 2-pole |