
calcActive())">
DOMAE3P-N 20A C 400V 4500A CIRCUIT BREA
12654
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
12654
DOMAE3P-N 20A C 400V 4500A CIRCUIT BREA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
DOMAE3P-N 20A C 400V 4500A CIRCUIT BREA
Product Details
[in] Rated Current | 20 A |
---|---|
Breaking Capacity | Icn 4500 A |
Device Application | distribution |
Device Short Name | Domae MCB |
Network Type | AC |
Product or Component Type | miniature circuit-breaker |
Range | Domae |
Neutral Position | left |
Number of Protected Poles | 3 |
Curve code | C |
Poles Description | 3P + N |
Trip Unit Technology | thermal-magnetic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review