
calcActive())">
DOMAE1P 32A C 230V 4500A CIRCUIT BREAKE
12484
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
12484
DOMAE1P 32A C 230V 4500A CIRCUIT BREAKE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
DOMAE1P 32A C 230V 4500A CIRCUIT BREAKE
Product Details
[in] Rated Current | 32 A |
---|---|
Breaking Capacity | Icn 4500 A |
Device Application | distribution |
Device Short Name | Domae MCB |
Network Type | AC |
Poles Description | 1P |
Product or Component Type | miniature circuit-breaker |
Range | Domae |
Trip Unit Technology | thermal-magnetic |
Curve code | C |
Number of Protected Poles | 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review