discrete mixed IO module, Modicon X80, 16 inputs, 16 outputs, 24V DC positive

BMXDDM3202K
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This discrete DC mixed I/O module is part of the Modicon X80 range, an offer of common input/output and communication modules, power supplies and racks for Modicon M340 and Modicon M580. This product is composed of 16 input channels and 16 output channels and it is supplied with 24V DC. This product complies with "TC" treatment requirements (treatment for all climates) and can operate in temperatures ranging from 0°C to +60°C/32°F to 140°F. Modicon X80 modules provide a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. It offers 432904 hours of MTBF. This product is IP20 rated and offers 429248 hours of MTBF. This discrete module has a weight of 0.110kg and dimensions of 32x100x86mm. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. This product is certified by CE, UL, CSA, RCM, EAC, UKCA, Merchant Navy and meets EN 61000-6-5, EN 61850-3, EN 61131-2 type 3 standards. This module is compatible with Modicon M340, M580 (Local or Remote I/O) PLCs with a 40-way connector. The product must be installed on the rack and fixed with 2 screws. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC).

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account