calcActive())">
discrete I/O module, Modicon TM3, 32 IO, 16 digital inputs, 16 digital outputs, screw
TM3RDM32R
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TM3RDM32R
discrete I/O module, Modicon TM3, 32 IO, 16 digital inputs, 16 digital outputs, screw
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
This product is part of the Easy modicon M200 range, an offer of logic controllers for up to 168 IO. This discrete IO module provides 16 digital inputs and 16 digital outputs. It manages 16 sink/source 24V DC inputs and 16 relay outputs. Digital IO modules can be used to create configurations with up to 196 digital IO. The IO response time is 4ms (turn-on), 4ms (turn-off). It is furnished with removable screw terminal block, 11x 1.5squaremm for outputs and 9x 1.5squaremm for inputs, with 3.81mm pitch adjustment. Its dimensions are 51mm (Width) x 84.6mm (Depth) x 90mm (Height). It weighs 0.208kg. This product is marqued CE, and certified by IEC/EN 61131-2, UL 508, and IEC/EN 61010-2-201. This module is specially designed and only applicable for Modicon M200 logic controller. It supports top hat type TH35-15, top hat type TH35-7.5 rail conforming to IEC 60715 and plate or panel with fixing kit mount. Entry-level plc perfectly suited to meet specific needs of emerging markets at an affordable price without compromise. Best performance/price ratio solutions for your small automation systems requiring flexibility and simple motion.