
calcActive())">
Diode for RPZ/RUZ sockets, 6..250 V DC
RUW240BD
EGP2,293.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RUW240BD
Diode for RPZ/RUZ sockets, 6..250 V DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Diode for RPZ/RUZ sockets, 6..250 V DC
EGP2,293.20
Description
This Harmony RUM diode has a control coil voltage of 6V to 250V DC. This protection module enables safety to your relay which helps to protect both people and system from electrical shock. Its simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists. It can be matched with any relay socket from RSZ range. 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
[uc] Control Circuit Voltage | 6...250 V DC , 6...250 V DC |
---|---|
Accessory / Separate Part Category | protection accessories |
Height | 3.4 cm |
Net Weight | 0.004 kg |
Product Compatibility | socket RPZ (3 C/O) |
Product Destination | RPM relay , RPM relay , RUM relay , RUM relay |
Product or Component Type | protection module |
Range of Product | Harmony Electromechanical Relays |
Width | 3.6 cm |
Accessory / Separate Part Designation | diode |
Sale Per Indivisible Quantity | 10 |
Product Compatibility | socket RPZ (3 C/O) , socket RPZ (3 C/O) , socket RPZ (3 C/O) , socket RPZ (4 C/O) , socket RPZ (4 C/O) , socket RPZ (4 C/O) , socket RUZ (2 C/O) , socket RUZ (2 C/O) , socket RUZ (2 C/O) , socket RUZ (3 C/O) , socket RUZ (3 C/O) , socket RUZ (3 C/O) |
Range of Product | Harmony Electromechanical Relays |
Length | 1 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account