calcPageSize())"
/>
- Description
- Specifications
- Reviews
Description
PM3200 DIN mount energy meter with a 128 by 96 pixel backlit, LCD display. The meter provides Class 0.5S accuracy per IEC 62053-22 standard and 32 samples per cycle. The meter will measure Energy, Active and Reactive Power, Voltage, Current, Frequency, Power Factor, Apparent Power and up to 15th Harmonic. The meter will function in a 50Hz or 60Hz network and accepts supply voltage ranging from 100 to 277VAC, 173 to 480VAC and 100 to 300VDC. Line rated current for this meter is 1A or 5A input and will support Single Phase, Single Phase and Neutral or Three Phase configurations. Direct measurement range is 50 to 570VAC, with an external VT 570 to 999000VAC. The range of measurement voltage between Phases is 80 to 570VAC at 45 to 65 Hz. Measurement range between Phase and Neutral is 50 to 330VAC at 45 to 65 Hz. This meter has no communication input or output capability. Product dimensions are as follows: width 3.54 in (90 mm), depth 2.76in (70 mm), height 3.74 in (95 mm) and product weight 9.17 oz (260 g).
Overview
| [in] Rated Current | 5 A |
|---|---|
| [us] Rated Supply Voltage | 100...277 V AC 45...65 Hz |
| Ambient Air Temperature for Operation | -25-55 °C |
| Ambient Air Temperature for Storage | -40-85 °C |
| Compatibility Code | PM3200 |
| Depth | 70 mm |
| Device Application | multi-tariff |
| Device Short Name | PM3200 |
| Display Type | backlit LCD |
| Electromagnetic Compatibility | electrostatic discharge level 4 conforming to IEC 61000-4-2 |
| Height | 95 mm |
| Information Displayed | tariff (4) |
| Ip Degree of Protection | IP40 front panel: conforming to IEC 60529 |
| Market Segment | residential |
| Mounting Mode | clip-on |
| Mounting Support | DIN rail |
| Net Weight | 0.26 kg |
| Network Frequency | 50 Hz |
| Number of Outputs | 0 |
| Overvoltage Category | III |
| Pollution Degree | 2 |
| Product Certifications | CE conforming to EN 61010-1 |
| Product Name | PowerLogic PM3000 |
| Product or Component Type | power meter |
| Range | PowerLogic |
| Relative Humidity | 5-95 % at 50-50 °C |
| Standards | EN 61557-12 |
| Width | 90 mm |
| Accuracy Class | class 0.5S active energy conforming to IEC 62053-22 |
| Analogue Input Type | current 0...5 A |
| Communication Port Protocol | - |
| Communication Port Support | - |
| Data Recording | min/max of instantaneous values |
| Display Resolution | 128 x 96 pixels |
| Frequency Measurement Range | 45-65 Hz |
| Measurement Accuracy | current 0.3 % 0.5...6 A |
| Measurement Current | 0.05-6 A |
| Measurement Voltage | 50-330 V AC 45...65 Hz direct |
| Number of Inputs | 0 |
| Operating Altitude | 0...3000 m |
| Power Consumption in Va | 5 VA |
| Power Quality Analysis | up to the 15th harmonic |
| Sampling Rate | 32 samples/cycle |
| Type of Measurement | active and reactive power |
| Poles Description | 3P + N |
Reviews
Description
PM3200 DIN mount energy meter with a 128 by 96 pixel backlit, LCD display. The meter provides Class 0.5S accuracy per IEC 62053-22 standard and 32 samples per cycle. The meter will measure Energy, Active and Reactive Power, Voltage, Current, Frequency, Power Factor, Apparent Power and up to 15th Harmonic. The meter will function in a 50Hz or 60Hz network and accepts supply voltage ranging from 100 to 277VAC, 173 to 480VAC and 100 to 300VDC. Line rated current for this meter is 1A or 5A input and will support Single Phase, Single Phase and Neutral or Three Phase configurations. Direct measurement range is 50 to 570VAC, with an external VT 570 to 999000VAC. The range of measurement voltage between Phases is 80 to 570VAC at 45 to 65 Hz. Measurement range between Phase and Neutral is 50 to 330VAC at 45 to 65 Hz. This meter has no communication input or output capability. Product dimensions are as follows: width 3.54 in (90 mm), depth 2.76in (70 mm), height 3.74 in (95 mm) and product weight 9.17 oz (260 g).
Overview
| [in] Rated Current | 5 A |
|---|---|
| [us] Rated Supply Voltage | 100...277 V AC 45...65 Hz |
| Ambient Air Temperature for Operation | -25-55 °C |
| Ambient Air Temperature for Storage | -40-85 °C |
| Compatibility Code | PM3200 |
| Depth | 70 mm |
| Device Application | multi-tariff |
| Device Short Name | PM3200 |
| Display Type | backlit LCD |
| Electromagnetic Compatibility | electrostatic discharge level 4 conforming to IEC 61000-4-2 |
| Height | 95 mm |
| Information Displayed | tariff (4) |
| Ip Degree of Protection | IP40 front panel: conforming to IEC 60529 |
| Market Segment | residential |
| Mounting Mode | clip-on |
| Mounting Support | DIN rail |
| Net Weight | 0.26 kg |
| Network Frequency | 50 Hz |
| Number of Outputs | 0 |
| Overvoltage Category | III |
| Pollution Degree | 2 |
| Product Certifications | CE conforming to EN 61010-1 |
| Product Name | PowerLogic PM3000 |
| Product or Component Type | power meter |
| Range | PowerLogic |
| Relative Humidity | 5-95 % at 50-50 °C |
| Standards | EN 61557-12 |
| Width | 90 mm |
| Accuracy Class | class 0.5S active energy conforming to IEC 62053-22 |
| Analogue Input Type | current 0...5 A |
| Communication Port Protocol | - |
| Communication Port Support | - |
| Data Recording | min/max of instantaneous values |
| Display Resolution | 128 x 96 pixels |
| Frequency Measurement Range | 45-65 Hz |
| Measurement Accuracy | current 0.3 % 0.5...6 A |
| Measurement Current | 0.05-6 A |
| Measurement Voltage | 50-330 V AC 45...65 Hz direct |
| Number of Inputs | 0 |
| Operating Altitude | 0...3000 m |
| Power Consumption in Va | 5 VA |
| Power Quality Analysis | up to the 15th harmonic |
| Sampling Rate | 32 samples/cycle |
| Type of Measurement | active and reactive power |
| Poles Description | 3P + N |