
calcActive())">
Cover frame, New Unica, 3 gangs, 3 x 2 modules, white
NU200618
EGP157.20
EGP128.97
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

NU200618
Cover frame, New Unica, 3 gangs, 3 x 2 modules, white
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Cover frame, New Unica, 3 gangs, 3 x 2 modules, white
EGP157.20
EGP128.97
الوصف
Discover a blend of style and function with the Schneider Electric New Unica cover frame, meticulously designed to complement your space. The elegant design features a perfectly placed gap between the function and frame for an even more sophisticated look. The cover frame is designed to fit 3 gangs and 3 x 2 modules. Furthermore, it is compatible with most functions from Unica range. The fixing mode of this device is clip-in. This device is resistant to UV rays, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, and window-cleaning fluid. It fits 3 gang and 2 modules. The color of the cover frame is white with a glossy surface finish, and it is made of UV resistant material to prevent yellowing. The installation can be done horizontally or vertically. Additionally, it meets IEC 60669-1 and IEC 60884-1 standards. The mechanism has a clip-in fixing mode. The dimensions are (W) 227mm x (H) 85mm x (D) 10mm. The device has an IP21D rating and IK04 degree of protection. New Unica is designed to be a flexible, quick, and easy to install solution for customers. Users benefit from well-crafted designs that match their style and access to innovative products. New Unica is a modular range that offers a wide variety of products and functions with a sleek and timeless aesthetic that integrate well with other installations. It is designed with clever features to be flexible, easy to understand and quick to install, providing convenient solutions for customer requirements.
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account